Production-Ready Design with Fusion PCBA Support
All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
XIAO Premium 3pcs Pack with Pin-Headers——Free shipping | |
Warehouse | |
Shipping Policy | < 2kg |
Carrier | ➢ China POST |
Delivery time | 15-45 working days |
Delivery country | JP,IL,ES,UA,CH,TR,SE,RU,AT,BE,IT,DK,HU,CA,FI,CL,BR,VN,ID,GR,IE,PT,PH,LV,LT,ZA,AR |
To better support IoT and TinyML AI projects, there is an advanced version "Seeed Studio XIAO nRF52840 Sense" that is equipped with a 6-axis IMU and a PDM Microphone onbaord.
Item | Seeed Studio XIAO nRF52840 | Seeed Studio XIAO nRF52840 Sense |
Processor | Nordic nRF52840 | |
ARM® Cortex®-M4 with FPU runs up to 64 MHz | ||
Wireless | Bluetooth Low Energy 5.4/Bluetooth Mesh/NFC | |
On-chip Memory | 1 MB flash and 256 kB RAM | |
Onboard Memory | 2 MB QSPI flash | |
Interface | 1xUART 1xIIC 1xSPI 1xNFC 1xSWD | |
11xGPIO(PWM) 6xADC | ||
Onboard Sensors | / | 1xPDM digital microphone |
1x6-axis IMU | ||
Dimensions | 21 x 17.8mm | |
Power | Circuit operating voltage: 3.3V@200mA | |
Charging current: 50mA/100mA | ||
Input voltage (VIN): 5V Input voltage (BAT): 3.7V | ||
Standby power consumption: 5μA | ||
Attention:
All I/O pins operate at 3.3V. Please ensure not to input more than 3.3V to avoid damaging the CPU.
Seeed Studio XIAO nRF52840 | x3 |
7 pin header | x6 |
This is a 3PCs pack of XIAO nRF52840, which is powered by Nordic Semiconductor's nRF52840 chip. It supports wireless connectivity of Bluetooth Low Energy 5.4 and NFC, also is able to operate with ultra low power consumption. It's the best MCU in the Seeed Studio XIAO classic thumb-size form factor for your Bluetooth applications.