Production-Ready Design with Fusion PCBA Support
All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
XIAO Premium 3pcs Pack with Pin-Headers——Free shipping | |
Warehouse | |
Shipping Policy | < 2kg |
Carrier | ➢ China POST |
Delivery time | 15-45 working days |
Delivery country | JP,IL,ES,UA,CH,TR,SE,RU,AT,BE,IT,DK,HU,CA,FI,CL,BR,VN,ID,GR,IE,PT,PH,LV,LT,ZA,AR |
If you'd prefer a more cost-effective MCU with BLE and NFC connectivity, you can refer to the Seeed Studio XIAO nRF52840.
Item | Seeed Studio XIAO nRF52840 (3PCS) | Seeed Studio XIAO nRF52840 Sense (3PCS) |
Processor | Nordic nRF52840 | |
ARM® Cortex®-M4 with FPU runs up to 64 MHz | ||
Wireless | Bluetooth Low Energy 5.4/Bluetooth Mesh/NFC | |
On-chip Memory | 1 MB flash and 256 kB RAM | |
Onboard Memory | 2 MB QSPI flash | |
Interface | 1xUART 1xIIC 1xSPI 1xNFC 1xSWD | |
11xGPIO(PWM) 6xADC | ||
Sensors | / | 1xOnboard PDM digital microphone |
1xOnboard 6-axis IMU | ||
Dimensions | 21 x 17.8mm | |
Power(Typ.) | Circuit operating voltage: 3.3V@200mA | |
Charging current: 50mA(Fast) / 100mA(Trickle) | ||
Input voltage (VIN): 5V Input voltage (BAT): 3.7V | ||
Standby power consumption: <5μA | ||
TOP
BOTTOM
PINOUT
Seeed Studio XIAO nRF52840 Sense | x3 |
7 pin header | x6 |
This is a 3PCs pack of XIAO nRF52840, which is powered by Nordic Semiconductor's nRF52840 chip. It supports wireless connectivity of Bluetooth Low Energy 5.4 and NFC, also is able to operate with ultra low power consumption. Featuring onboard IMU, PDM and compatibility of TensorFlow Lite and Edge Impulse, it can be your best mini Arduino-compatible dev board for embedded Machine Learning projects.