
| Product Name | Seeed Studio XIAO nRF54LM20A | Seeed Studio XIAO nRF54LM20A Sense |
| Chipset | nRF54LM20A | nRF54LM20B Datasheet | |
| Processor | Arm® Cortex®-M33 128 MHz | |
| RISC-V 128 MHz Coprocessor | ||
| RAM | 512KB | |
| Flash | 2 MB Non-volatile Memory (NVM) | |
| External Flash | 8 MB onboard external flash | |
| PMIC / Battery | nPM1300 PMIC for power regulation and battery charging | |
| Interface | 28x GPIO Pin | |
| 9x Analog Pin | ||
| 1x I2C | ||
| 1x UART | ||
| 1x SPI | ||
| 1x NFC | ||
| 1 x SHPHLD | ||
| Onboard | 1x User LED (R\G\B 3 Color) | |
| 1x Charge LED (Battery Charging Indicator) | ||
| 1x Reset Button | ||
| 1x User Button | ||
| 1x IPEX4 Connector (for external antenna) | ||
| / | 1x 6-Axis IMU | |
| 1x PDM Microphone | ||
| Wireless Connectivity | Bluetooth LE 6.0(include Channel Sounding) | |
| Bluetooth Mesh | ||
| NFC | ||
| Thread | ||
| Zigbee | ||
| Matter | ||
| Amazon Sidewalk | ||
| Proprietary 2.4 GHz protocols | ||
| Power Input | Type-C: 5V | |
| Battery: 3.7V | ||
| Low Power Mode(3.7V@2A) | / | Light-Sleep: ~9.96µA Deep-Sleep(System OFF): ~4.76µA Deep-Sleep(System OFF、GRTC wake-up): ~4.92µA Ship-Mode: 0.33µA |
| Software Compatibility | Nordic nRF Connect SDK | |
| PlatformIO | ||
| Zephyr RTOS | ||
| Working Temperature | -20°C to 70°C | |
| Dimensions | 21 x 17.8mm | |
| Various Versions | XIAO nRF54LM20A Pre-soldered | XIAO nRF54LM20A Sense Pre-soldered |
| Seeed Studio XIAO nRF54LM20A Sense | ×1 |
| 2.4GHz FPC Antenna A-04 | x 1 |
Seeed Studio XIAO nRF54LM20A Sense is the latest ultra-low-power addition to the XIAO family, built around Nordic Semiconductor's nRF54LM20A SoC and paired with the nPM1300 PMIC for integrated battery charging and power regulation. Designed for always-on IoT and edge sensing applications, it supports BLE 6.0, Matter, Thread, Zigbee, and proprietary 2.4 GHz connectivity (up to 4 Mbps), with a deep sleep current as low as 4.76 µA and Ship Mode at 0.33 µA. The board offers 28 GPIOs, USB Type-C, onboard battery charging, NFC, an IPEX4 antenna connector, 6-axis IMU and digital microphone for production-ready wireless designs.