To celebrate our first Maker Faire in China, we created a classic black and white T-shirt for every Seeed fan that embraces our love of making and electronics. It has a simple Seeed logo on the front and a large, ethnic style, Chinese character stamp, “矽”, for silicon on the back.
This series of shirts are mainly manufactured per Chinese clothing standards, while two of them per Europe clothing standards. Please refer to the size chart to find the best fit for you.
Size
Width (cm)
Length (cm)
S
38
61
M
42
64
L
43
66
XL
45
68
XXL
50
70
XL(Europe)
54
76
XXL(Europe)
57
80
Certification
HSCODE
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 173g
Battery
Exclude
Seeed T-shirt - Silicon Stamp - XXL(Europe)
SKU 114990022
To celebrate our first Maker Faire in China, we created a classic black and white T-shirt for every Seeed fan that embraces our love of making and electronics
USD$8.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy