
Production-Ready Design with Fusion PCBA Support
Being the 12th member of the Seeed Studio XIAO family, the XIAO MG24 Sense remains the classic XIAO design (thumb-size, SMD, stamp holes). All these features make it a perfect fit for commercial PCBA (Printed Circuit Board Assembly) integration.
With our Seeed Studio Fusion services, you can access competitive one-stop PCBA manufacturing, component sourcing, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
Product | XIAO MG24 | XIAO MG24 Sense |
Processor | Silicon Labs EFR32MG24 | Silicon Labs EFR32MG24 |
ARM Cortex-M33 @ 78MHz | ARM Cortex-M33 @ 78MHz | |
RAM | 256kB | 256kB |
Flash | 1536KB + 4MB Onboard | 1536KB + 4MB Onboard |
LEDs | 1x User LED 1x Power LED | 1x User LED 1x Power LED |
Sensors | - | 1x Onboard Analog Microphone 1x Onboard 6-Axis IMU |
Interface | 22 Pins(All PWM): 19x Analog 19x Digital 1x I²C 2x UART 2x SPI | 22 Pins(All PWM): 19x Analog 19x Digital 1x I²C 2x UART 2x SPI |
Button | 1x RESET Button | 1x RESET Button |
Security | Hardware Cryptographic Acceleration, True Random Number Generator, ARM® TrustZone®, Secure Boot, Secure Debug Unlock etc. | Hardware Cryptographic Acceleration, True Random Number Generator, ARM® TrustZone®, Secure Boot, Secure Debug Unlock etc. |
Low power(Typ.) | 1.95μA | 1.95μA |
Normal(Typ.) | 6.71mA | 6.71mA |
Sleep(Typ.) | 1.91mA | 1.91mA |
Software Compatibility | Arduino IDE | Arduino IDE |
Working Temperature | -20°C-70°C | -20°C-70°C |
Dimensions | 21x17.8 mm | 21x17.8 mm |
Seeed Studio XIAO MG24 Sense | x1 |
7 Pin Header | x2 |
XIAO MG24 Sense is an ultra-low-power wireless development board based on Silicon Labs' EFR32MG24 SoC, featuring a high-performance 78MHz ARM Cortex®-M33 core. It‘s Matter® native over Thread® and Bluetooth® Low Energy 5.3, all supported by the Arduino® Core. With 4MB Flash onboard, 19 GPIOs, LED, and charging circuit onboard, it boasts extremely low operating current and ultra-low-power modes, making it an ideal choice for IoT applications, especially battery-powered projects utilizing Matter® protocols. Additionally, the onboard analog microphone and six-axis IMU sensors make XIAO MG24 Sense a great fit for TinyML applications such as posture detection.