Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 
  • Popular Microcontroller Onboard: Powered by Renesas RA4M1, an 32-bit ARM® Cortex®-M4 R7FA4M1AB3CNE MCU operating at up to 48 MHz with FPU, 256 KB of Flash memory, and 32 KB of SRAM.
  • Highlighted Onboard Resources: Equipped with a 14-bit ADC, 12-bit DAC, USB 2.0, and an onboard RGB LED.
  • Expanded 8 New IOs: Adds 8 new IO pins on the back compared to previous XIAO boards (19 GPIOs in total), enabling more complex applications.
  • Powerful Security Features: Built-in hardware encryption, secure boot, key storage, and other functions to ensure application security.
  • Software Compatibility: Fully compatible with Arduino IDE for seamless project development and prototyping.
  • Efficient Power Design: Offers 4 operating modes with power consumption as low as 45μA in deep sleep, and supports lithium battery charge management.
  • Compact Thumb-Sized Design: Measuring 21 x 17.8mm, adopting Seeed Studio's classic XIAO form factor, ideal for space-conscious applications.
  • Production-Friendly: Surface Mount Device (SMD) design with all components on the front and stamp holes on both sides, facilitating efficient mass production.

 

Production-Ready Design with Fusion PCBA Support

Being the 10th member of the Seeed Studio XIAO family, the XIAO RA4M1 remains the classic XIAO design (thumb-size, SMD, stamp holes). All these features make it a perfect fit for either space-limited projects such as wearables, or a production-ready module for commercial PCBA (Printed Circuit Board Assembly) integration. 

With our Seeed Studio Fusion services, you can access competitive one-stop PCBA manufacturing, component sourcing, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.

Note

XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info. 

 

Specification

Product

XIAO RA4M1

Processor

Renesas RA4M1

48-MHz Arm® Cortex®-M4 Core with FPU

RAM

32 KB SRAM

Flash

256 KB

LEDs

1x User LED

1x Power LED

1x RGB LED

Interfaces

19 IOs:

6x Analog

19x Digital

 2x IIC

 2x UART

 2x SPI

Buttons

1x RESET Button

1x BOOT Button

Security

AES128/256

Low Power(Typ.)

42.6μ[email protected]

Software Compatibility

Arduino IDE

Working Temperature

-20°C~70°C

Dimensions

21x17.8 mm

Hardware Overview

Application

  • Smart Control
  • Education
  • Robotics
  • Wearables

Certification

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

Seeed Studio XIAO RA4M1

x1

7 Pin Header

x2

Seeed Studio XIAO RA4M1

SKU 102010551

The XIAO RA4M1 integrates Renesas' RA4M1 chip (32-bit ARM® Cortex®-M4 MCU up to 48 MHz with FPU) into the classic XIAO form factor. This development board offers 256KB Flash, 32KB SRAM, 8KB EEPROM, a USB 2.0 connector, reset and boot buttons, 3 LEDs, a 14-bit A/D converter, a 12-bit D/A converter, and a CAN BUS interface. With onboard charging circuitry and low-power modes (as low as 45μA), it’s ideal for battery-powered applications. Sharing the same 32-bit microcontroller as the Arduino Uno R4, it's natively compatible with Arduino IDE, making it the perfect starting point for electronics projects thanks to the extensive XIAO accessories.

XIAO Dev Board
Pin Header
Package
USD$5.90
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy