
Production-Ready Design with Fusion PCBA Support
Being the 9th member of the Seeed Studio XIAO family, the XIAO RP2350 remains the classic XIAO design (thumb-size, SMD, stamp holes). All these features make it a perfect fit for either space-limited projects such as wearables, or a production-ready unit for commercial PCBA (Printed Circuit Board Assembly) integration. With our Seeed Studio Fusion services, you can access competitive one-stop PCB fabrication, component sourcing, assembly, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
Product | XIAO RP2350 | |
Processor | Raspberry Pi RP2040 | Raspberry Pi RP2350 |
Dual Cortex-M0+ @ 133MHz | Dual Cortex-M33 @ 150MHz, FPU | |
RAM | 264kB SRAM | 520kB SRAM |
Flash | 2MB Onboard | 2MB Flash |
LEDs | 1x user LED 1x power LED 1x RGB LED | 1x user LED 1x power LED 1x RGB LED |
Interface | 11 Pins(All PWM): 4x Analog 11x Digital 1x I²C 1x UART 1x SPI | 19 Pins(All PWM): 3x Analog 19x Digital 2x I²C 2x UART 2x SPI |
Button | 1x RESET button 1x BOOT button | 1x RESET button 1x BOOT button |
Security | - | OTP, Secure Boot, Arm TrustZone |
Software compatibility | Support Micropython / Arduino / CircuitPython | Support Micropython / Arduino / C,C++ |
Working Temperature | -20°C-70°C | -20°C-70°C |
Dimensions | 21x17.8 mm | 21x17.8 mm |
Seeed Studio XIAO RP2350 | x1 |
7 Pin Header | x2 |
The XIAO RP2350 packs the power of the Raspberry Pi RP2350 (switchable architecture of dual Arm Cortex-M33 cores running at 150MHz with FPU, and dual open-hardware Hazard3 RISC‑V cores, enhanced security and encryption) into the classic XIAO form factor. Measuring just 21x17.8mm, it features 19 multifunction GPIOs, an RGB LED, and a Battery Management System with battery power supply, and direct battery voltage measurement. Thanks to the XIAO ecosystem, the XIAO RP2350 is compatible with a wide range of add-ons, including displays, LED matrix, Grove modules, CAN Bus, Vision AI sensors, and mmWave sensors. With native support for MicroPython, C, and C++, the XIAO RP2350 is perfect for developers of all levels looking to create compact, battery-powered applications for smart control, wearables, DIY keyboards, and more.