Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Transformers module is based on the TA12-200 current transformer which can change large alternating current into a small amplitude. You can use it to test large alternating current upto 5A.

 

Features

  • SeeedGrove compatible interface
  • Maximum 5A input
  • High accuracy
  • Small size

Applications

  • Alternating current measurement
  • Device condition monitoring

For all SeeedGrove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to SeeedGrove before your using of the product.

 

 

Certification

HSCODE9030900090
USHSCODE9030890100
UPC841454108474
EUHSCODE8473302000
COOCHINA

Technical Details

Dimensions130mm x90mm x24mm
WeightG.W 16g
BatteryExclude

Part List

SeeedGrove - Transformers1
SeeedGrove - cable1

SeeedGrove -Transformers

SKU 101020027

The Transformers module is based on the TA12-200 current transformer which can change large alternating current into a small amplitude

USD$6.50
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy