
Seeeduino Film Motion Frame is a motion sensing extension board designed for Seeeduino Film. Its flexible, ultra-slim and small form factor is suitable for building wearable devices. It consists of a Barometer (HP03M), a 3-axis Accelerometer Sensor (MMA7660FC) and a 32 Mb serial Flash Memory (W25X32). This provide sensing and logging of altitude, temperature, air pressure and motion for Seeeduino Film. Film and other extension FRAMEs could be simply connected via the 20 pin universal bus like a chain. Its native 2.54mm pitch pins enable quick prototyping as well.
FEATURES
• Flexible, Ultra small / Slim form factor
• Seeeduino Film compatible
• I²C Barometer
• I²C 3-Axis Accelerometer
• SPI 32M-BIT Serial Flash
• 0.1" pitch pad breakout
• 20 pin daisy-chain flex bus
• Transform by cutting and chaining
• Reinforced to increase endurance
• Application Ideas
• Weather Watching
• Environment Sensing
• Sports and Gyms
• Hiking / Climbing
• Hobby Aviation
• Security
• Data logging
DOCUEMNTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
| HSCODE | 8538900000 |
Technical details
| Dimensions | 85mm x40mm x2mm |
| Weight | G.W 3g |
| Battery | Exclude |