Product Details
Wiki & Learn
Reviews
Download PDF

Description

 

Note

  • Please be informed that the LoRa Antenna shown in the picture is not involved

SenseCAP M4 Square Helium Kit is used to extend the SenseCAP M4 Square-FluxNode to be a Helium light hotspot, enabling your SenseCAP M4 Square to deploy both FluxNode and Helium light hotspot.

Features

  • Easy-to-Use, Include easy-to-use magnetic support
  • Powered by Semtech® SX1302 baseband LoRa® chip, extremely low power consumption, and high performance.
  • Ultra-low operating temperature, no additional heat dissipation needed, reducing the size of the LoRaWAN gateway.
  • High sensitivity down to -139 dBm @SF12 with SX1250 TX/RX front-end; TX power up to 26 dBm @3.3V.
  • High gain 3dBi dual-band for 868MHz and 915MHz

Description

SenseCAP M4 Square Helium Kit is used to extend the SenseCAP M4 Square-FluxNode to be a Helium light hotspot, enabling your SenseCAP M4 Square to deploy both FluxNode and Helium light hotspot.

With SenseCAP M4 Square Helium Kit, the SenseCAP M4 Square-FluxNode can be a Helium light hotspot supporting the Helium LongFi network, it could help you build the local LoRaWAN network and develop various LoRaWAN applications at low cost while enjoying the benefits of being a part of the People's Network.

SenseCAP M4 Square Helium Kit is now providing US915 and EU868 versions. You can purchase the kit according to the frequency plan in your region.

Note

  • The SenseCAP M4 Square Helium Kit is only used for SenseCAP M4 Square-FluxNode. SenseCAP M4 Square -FluxNode and Helium already have Helium light hotspot accessories, no need to purchase the kit

 

SenseCAP M4 Square Helium Kit Setup Steps

1. Power off SenseCAP M4 Square and remove the end cap.

2. Use the screwdriver to attach the WM1302 LoRaWAN Gateway module to the LoRa and Security Board

3. Attach the LoRa antenna to the LoRa connector and connect the internal antenna to the RFIO

4. Power up the SenseCAP M4 Square and use the SenseCAP Hotspot App to connect to the device via Bluetooth

5. Install Helium dApp to SenseCAP M4 Square

6. Scratch the Onboard card's Onboard Code, and scan or input it into SenseCAP Hotspot App, once the code is verified, you can onboard the device as a light hotspot to Helium.

Part List

LoRaWAN Gateway Module

x1

SenseCAP M4 Square Helium Onboard Card

x1

Screwdriver

x1

Certification

HSCODE8517799000
USHSCODE8517620010
UPC
EUHSCODE8517180000
COOCHINA

SenseCAP M4 Square - Helium Kit EU868

SKU 114993084

SenseCAP M4 Square Helium Kit is used to extend the SenseCAP M4 Square-FluxNode to be a Helium light hotspot, enabling your SenseCAP M4 Square to deploy both FluxNode and Helium light hotspot.

USD$35.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy