Product Details
Wiki & Learn
Reviews
Download PDF

Description

The SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a fully customizable and open-sourced LoRaWAN® gateway that supports connection to various network servers. It supports global LoRaWAN® frequency plans from 865 MHz to  923 MHz and can be used in multiple LoRaWAN® applications like smart building, environmental monitoring systems, precision farming, etc. It has wide-range coverage and strong signal output capability and other features, making it the perfect gateway for building a LoRaWAN® network.

Note

  • The SenseCAP M2 Multi-Platform LoRaWAN® Gateway doesn't support the Helium network. It can not be connected with SenseCAP Hotspot APP and SenseCAP Dashboard.
  • Please contact the SenseCAP MX Team on the Official SenseCAP MX Community Discord Channel for tech support.
 

Key Features

  • Open-Source Support: Easily customize and develop users own LoRaWAN solutions for seamless integration into their specific use cases. Check out details here.
  • Support Multiple LoRaWAN® Network Servers: Compatible with multiple LNS like AWS, TTN, ChirpStack, etc. via using the Packet Forwarder / Basics™ Station mode.
  • Built-in LoRaWAN Network Server: Based on Chirpstack, provides a fast and reliable solution for launching a LoRaWAN network.
  • Built-in SenseCAP Local Console for Configuration: Provides a simple setup experience to configure the device on Web UI through Wi-Fi AP and Ethernet.
  • Support Power-over-Ethernet (PoE): For users who need to power the gateway on Ethernet instead of an extra power supply cable, the PoE feature is also added to this device, making your deployment more reliable and faster.
  • Wide-range Coverage and Strong Signal: Provides up to 10km of LoRaWAN® coverage and strong signal, allowing users to send data with extremely long ranges at low data rates.
  • Excellent and Stable Performance: The gateway is powered by the mature hardware solution MT7628 and Semtech SX1302 baseband Long Range chip. It supports Cellular(optional)、Wi-Fi and Ethernet internet connection.
  • Professional Management Tools and Cloud Services: Users could easily set up the gateway in a few simple steps via Web Interface. SenseCAP Portal and SenseCAP Local Console are also developed for users to monitor and manage the gateway efficiently and easily.

Description

SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a standard LoRaWAN® gateway that supports connecting to different network servers.

As a LoRaWAN® gateway, it could be able to provide miles of wireless network coverage and data transmission capacity for your LoRaWAN® devices.

SenseCAP M2 Multi-Platform LoRaWAN® Gateway supports multiple applications like smart agriculture, smart city, or any smart project that requires network densification, providing both unique superior coverage and operational excellence.

The Gateway can be set up easily out of the box. Users can bind and manage the device through SenseCAP Mate APP and SenseCAP Portal in 4 steps. After that, users can start configuring the sensors in the same way to create the LoRaWAN® network solutions.

  1. Scan the QR code for device binding
  2. Connect gateway to internet and power on
  3. Check gateway status on the SenseCAP platform
  4. Connect sensors to the network and upload data to the cloud

Here is the network architecture for reference:

SenseCAP M2 Multi-Platform LoRaWAN® Gateway can be configured in 2 ways:
1. Wi-Fi/ Ethernet access to the SenseCAP Local Console
2. Access the SenseCAP Local Console via SenseCAP Portal remotely

Additionally, If you want to deploy the SenseCAP M2 Multi-Platform LoRaWAN® Gateway outdoors, you might need to apply shell accessories to meet the requirements for outdoor deployments. Check the SenseCAP Ourdoor Enclosure with high robustness for quick deployment.

 

Interface

Applications

  • Smart Agriculture
  • Smart Building
  • Environmental Monitoring
  • Other Wireless Sensing Applications

Specifications

Processor 

MT7628(MIPS24KEc@580MHz)

RAM

DDR2 128MB

Flash

32MB

Long Range Gateway Chip

SX1302

Channel

8

LoRaWAN® Protocol

V1.0.3 Class A/Class B/Class C

Frequency Plan

IN865/EU868/RU864/US915/AU915/KR920/AS923

Note: The listed frequency plans refer to the bands supported by the built-in LoRa chip(SX1302), not all bands available on a single gateway. Please refer to the LoRaWAN® Frequency below for model selection.

Long Range Sensitivity

-125dBm @125KHz/SF7

-139dBm @125KHz/SF12

Long Range TX Power

Up to 26 dBm

Antenna

Long Range: 3dBi External Antenna with Base
Wi-Fi: Internal Antenna
4G Antenna:
Main Antenna:3dBi @ PCB Antenna
DIV Antenna:7dBi @FPC Antenna

Antenna Impedance

50 Ohm

Wi-Fi 

Support 2.4 GHz 802.11 b/g/n

Ethernet

1xRJ45 (10M / 100 M), PoE PD support

4G Band

LTE-FDD: B1/B3/B7/B8/B20
LTE-TDD: B38/B40/B41
WCDMA: B1/B8
GSM: 900/1800MHz

4G Features

Support non-CA Cat 4 FDD and TDD
LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL)
LTE-TDD: Max 130Mbps (DL), Max 30Mbps (UL)

UMTS Features

Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA
DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL)
WCDMA: Max 384Kbps (DL), Max 384Kbps (UL)

 

Input Voltage 

 

DC 12V - 2A

PoE (IEEE 802.3 af), 40V-57V DC

Interfaces

Ethernet RJ45 * 1

RP-SMA Female Antenna Connector * 1

Micro SD Card Slot (Future use)  * 1

USB Type-C (Console) * 1

Management Software

Web

Dimension

143.6x135x34mm (connector not included)

150.6x135x34mm (connector included)

Package: 340*230*65mm

Operating Temperature

-20°C to 55°C

Relative Humidity

0% - 85% (non-condensing)

 

LoRaWAN® Frequency

Frequency Band

Switchable Frequency Band

EU868

IN865/RU864

US915

US915/AU915/KR920/AS923

AS923

US915/AU915/KR920/AS923

 
 

Part List

SenseCAP M2 Multi-Platform LoRaWAN® Gateway

1

Adapter

1

3dBi LongRange Antenna

1

 

FAQ

1. Is the SenseCAP M2 Multi-Platform LoRaWAN® Gateway an outdoor gateway?

The gateway is a standard LoRaWAN® gateway designed for indoor scenarios. In addition, if you want to maximize the capability of the gateway in the outdoor environment, please consider applying an outdoor enclosure.

2. What APP can I use when binding the gateway and managing the device?

The SenseCAP Mate can be used to bind the gateway and manage the device. It is a powerful tool for the usage of SenseCAP M2 Multi-Platform LoRaWAN® Gateway. You can download the APP here: 1. iOS;   2. Google Play;  3. App Center

Certification

HSCODE8517629990
USHSCODE8517620010
UPC
EUHSCODE8471707000
COOCHINA

SenseCAP Multi-Platform LoRaWAN Indoor Gateway(SX1302-4G) - EU868

SKU 114993080

The SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a fully customizable and open-sourced LoRaWAN® gateway that supports connection to various network servers. It supports global LoRaWAN® frequency plans from 865 MHz to 923 MHz and can be used in multiple LoRaWAN® applications like smart building, environmental monitoring systems, precision farming, etc. It has wide-range coverage and strong signal output capability and other features, making it the perfect gateway for building a LoRaWAN® network.

Usage
Network Connection
Region
USD$149.00
$159.00
Save $10.00(6%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy