
The SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a fully customizable and open-sourced LoRaWAN® gateway that supports connection to various network servers. It supports global LoRaWAN® frequency plans from 865 MHz to 923 MHz and can be used in multiple LoRaWAN® applications like smart building, environmental monitoring systems, precision farming, etc. It has wide-range coverage and strong signal output capability and other features, making it the perfect gateway for building a LoRaWAN® network.
Note
SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a standard LoRaWAN® gateway that supports connecting to different network servers.
As a LoRaWAN® gateway, it could be able to provide miles of wireless network coverage and data transmission capacity for your LoRaWAN® devices.
SenseCAP M2 Multi-Platform LoRaWAN® Gateway supports multiple applications like smart agriculture, smart city, or any smart project that requires network densification, providing both unique superior coverage and operational excellence.
The Gateway can be set up easily out of the box. Users can bind and manage the device through SenseCAP Mate APP and SenseCAP Portal in 4 steps. After that, users can start configuring the sensors in the same way to create the LoRaWAN® network solutions.
Here is the network architecture for reference:
SenseCAP M2 Multi-Platform LoRaWAN® Gateway can be configured in 2 ways:
1. Wi-Fi/ Ethernet access to the SenseCAP Local Console
2. Access the SenseCAP Local Console via SenseCAP Portal remotely
Additionally, If you want to deploy the SenseCAP M2 Multi-Platform LoRaWAN® Gateway outdoors, you might need to apply shell accessories to meet the requirements for outdoor deployments. Check the SenseCAP Ourdoor Enclosure with high robustness for quick deployment.
Processor | MT7628(MIPS24KEc@580MHz) |
RAM | DDR2 128MB |
Flash | 32MB |
Long Range Gateway Chip | SX1302 |
Channel | 8 |
LoRaWAN® Protocol | V1.0.3 Class A/Class B/Class C |
Frequency Plan | IN865/EU868/RU864/US915/AU915/KR920/AS923 Note: The listed frequency plans refer to the bands supported by the built-in LoRa chip(SX1302), not all bands available on a single gateway. Please refer to the LoRaWAN® Frequency below for model selection. |
Long Range Sensitivity | -125dBm @125KHz/SF7 |
-139dBm @125KHz/SF12 | |
Long Range TX Power | Up to 26 dBm |
Antenna | Long Range: 3dBi External Antenna with Base Wi-Fi: Internal Antenna 4G Antenna: Main Antenna:3dBi @ PCB Antenna DIV Antenna:4dBi @FPC Antenna |
Antenna Impedance | 50 Ohm |
Wi-Fi | Support 2.4 GHz 802.11 b/g/n |
Ethernet | 1xRJ45 (10M / 100 M), PoE PD support |
4G Band | LTE-FDD: B2/B4/B5/B8/B12/B13/B14/B66/B71 WCDMA: B2/B4/B5 |
4G Features | Support non-CA Cat 4 FDD LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL) |
UMTS Features | Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL) WCDMA: Max 384Kbps (DL), Max 384Kbps (UL)g |
Input Voltage |
DC 12V - 2A PoE (IEEE 802.3 af), 40V-57V DC |
Interfaces | Ethernet RJ45 * 1 RP-SMA Female Antenna Connector * 1 Micro SD Card Slot (Future use) * 1 USB Type-C (Console) * 1 |
Management Software | Web |
Dimension | 143.6x135x34mm (connector not included) 150.6x135x34mm (connector included) Package: 340*230*65mm |
Operating Temperature | -20°C to 55°C |
Relative Humidity | 0% - 85% (non-condensing) |
Frequency Band | Switchable Frequency Band |
EU868 | IN865/RU864 |
US915 | US915/AU915/KR920/AS923 |
AS923 | US915/AU915/KR920/AS923 |
SenseCAP M2 Multi-Platform LoRaWAN® Gateway | 1 |
Adapter | 1 |
3dBi LongRange Antenna | 1 |
1. Is the SenseCAP M2 Multi-Platform LoRaWAN® Gateway an outdoor gateway?
The gateway is a standard LoRaWAN® gateway designed for indoor scenarios. In addition, if you want to maximize the capability of the gateway in the outdoor environment, please consider applying an outdoor enclosure.
2. What APP can I use when binding the gateway and managing the device?
The SenseCAP Mate can be used to bind the gateway and manage the device. It is a powerful tool for the usage of SenseCAP M2 Multi-Platform LoRaWAN® Gateway. You can download the APP here: 1. iOS; 2. Google Play; 3. App Center
The SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a fully customizable and open-sourced LoRaWAN® gateway that supports connection to various network servers. It supports global LoRaWAN® frequency plans from 865 MHz to 923 MHz and can be used in multiple LoRaWAN® applications like smart building, environmental monitoring systems, precision farming, etc. It has wide-range coverage and strong signal output capability and other features, making it the perfect gateway for building a LoRaWAN® network.