Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

This is a digital product. Your purchase will be delivered as a redeem code. Download and sign in to the SenseCraft Robotics desktop application, then enter the code to add credits to your account. Robot arm hardware is sold separately unless explicitly included in the selected bundle.

SenseCraft Robotics is a training and deployment platform built for real robotic arm tasks. It connects device access, calibration, data collection, dataset management, cloud training, model execution, and physical verification in one complete workflow. By turning a complex robotics toolchain into an explainable, reusable, and deliverable process, the platform helps education, research, and robotics application teams move faster from demonstration data to verified physical actions. The platform currently supports robotic arms including reBot B601-DM, reBot B601-RS, and SO100 / SO101, with compatibility continuing to expand.

Key Features

  • Guided End-to-End Workflow: Complete device setup, calibration, data collection, training, execution, and verification through guided pages, reducing the learning curve and avoiding frequent switching between tools and environments.

  • Reusable Project and Dataset Management: Organize projects, datasets, training results, and demonstration examples in one place, making courses, experiments, and application demos easier to repeat and improve.

  • Cloud Training: Move compute-intensive policy training to cloud GPUs, reducing the need for high-performance local hardware and complex environment maintenance.
  • Real-Hardware Deployment and Validation: Run trained models on supported robotic arms, inspect physical behavior, collect additional demonstrations, and continuously improve task performance.
  • Transparent Usage Estimates: Review estimated training time and credit consumption before submitting a task, then track the final consumption according to the selected GPU and actual runtime.

What Credits Are Used For

SenseCraft Robotics credits are a prepaid account balance for billable cloud-compute services. Instead of charging money directly for each task, the platform deducts credits from the account balance.

  • Cloud GPU Training: Train robotic arm policies in the cloud without maintaining high-performance local compute hardware.
  • Model Inference and Verification: Execute trained models, validate results on supported physical robotic arms, and iterate on task performance.

Credit usage is estimated before task submission and calculated according to the selected GPU and actual training or inference runtime.

How to Redeem Credits

  1. Purchase the credit pack that matches the expected project workload.
  2. Receive the redemption code delivered digitally after the order is completed.
  3. Open the SenseCraft Robotics desktop application and sign in to the account that should receive the credits.
  4. Open the Credits or Redemption section, enter the delivered code, and confirm.
  5. Check that the account balance has increased before submitting a cloud training or inference task.

Application

  • Education and maker programs: Organize AI robotics courses, project-based learning, and student demonstrations.
  • Universities, research groups, and laboratories: Support embodied AI, imitation learning, robotic data collection, and model validation.
  • Innovation centers, demo teams, and solution teams: Build demonstrable AI robotics application samples for public education, customer experiences, and scenario design.

Certification

HSCODE8504401400
USHSCODE8504409510
UPC
EUHSCODE8504400000
COOCHINA

Part List

SenseCraft Robotics Credit Pack Redeem Code1 code

No physical item is shipped. Robot arm, camera, mounting accessories, cables, and other hardware are not included.

FAQ

No. SenseCraft Robotics credit packs are digital products delivered as redeem codes. Hardware is sold separately unless explicitly included in a bundle.
Credit usage is based on the selected GPU and the actual training or inference runtime.
Yes. The platform estimates training duration and credit usage from the configured training steps before the task starts
The task continues to deduct credits from the remaining account balance according to actual usage. The final task consumption and account balance change are shown to the user.
Under the current planned policy, tasks that fail because of user data, configuration, or platform issues are not charged. Confirm this behavior before publication.
Purchased and redeemed credits are currently planned for long-term validity. The latest platform terms prevail.
Credits are bound to the account after redemption and cannot be transferred, withdrawn, or exchanged for cash. Refund handling follows the digital-product refund policy and platform terms.

SenseCraft Robotics Project Training Credit Pack - Cloud GPU Training and Inference

SKU 602000019

SenseCraft Robotics is a training and deployment platform for robotic arm tasks. It unifies device connection, calibration, data collection, dataset management, cloud training, model execution, and physical validation in one reusable workflow. Supported arms include reBot B601-DM, B601-RS, and SO100 / SO101.

USD$12.00
$15.00
Save $3.00(20%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy