the AI Hardware Partner
Toggle Nav
Loading...

Serial CAN-BUS Module based on MCP2551 and MCP2515

SKU
114991377

MCP2551 and MCP2515 Serial CAN-BUS Module enable your Arduino and other MCU to communicate to CAN-BUS to hack your vehicle. This module provides speed up to 1Mb/s. It also has a terminal block so you can connect to your vehicle’s OBD-II port with two wires.

-
+

PRODUCT DETAILS

Features

  • Cart to CAN-BUS communication

  • Support AT command

  • Up to 115200 UART baud rate (default 9600)

  • Up to 1Mb/s CAN-BUS baud rate

  • TX and RX led indicator

  • 4pin Grove connector to plug and play

  • 3.3V working voltage

  • Easy-to-use Arduino library

Description

MCP2551 and MCP2515 Serial CAN-BUS Module enable your Arduino and other MCU to communicate to CAN-BUS to hack your vehicle. CAN-BUS is a common industrial bus because of its long travel distance, medium communication speed, and high reliability. This Serial CAN-BUS module is based on MCP2551 and MCP2515, which provides speed up to 1Mb/s. It also has a terminal block so you can connect to your vehicle’s OBD-II port with two wires.

There's Grove connect as well as Grove cable included in the kit, which allows connecting the module to your Arduino easily. 

Size and Hardware Overview

  • 4 pin 2.0mm Grove Connector
  • Power and status led indicator
  • Send and Recv led indicator
  • 3.5mm terminal to connect to CAN-Bus (CAN_H & CAN_L)
  • 120Ω resistor, default connected, if you don't need you cut this pad with a box cutter.

We also recommend  OBD-II CAN-BUS Development Kit, which is consists of the Serial CAN Bus module as well as the OBD-II connector. 


Note: 

As the module uses serial communication, so the frequency of receiving data can't be too fast, you can receive a frame every millisecond under 115200 baud rate.

Support

Please feel free to contact [email protected] if you need tech support.

Technical details

Dimensions 20mm x40mm x10mm
Weight G.W 9.5g
Battery Exclude

Part List

Serial CAN-Bus PCBA 1
4 Pin Grove cable 1
Small screwdriver 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454121312
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    I'm using the product well.
    By
  2. Product Quality
    100%
    Documentation
    80%
    from order view
    Great quality. Almost plug-and-play
    By
  3. Product Quality
    100%
    Documentation
    80%
    from order view
    They work, and found several tutorials online to make them work, though I'm finding it difficult to integrate them with third party projects so far. If I get it working I guess that will be my turn to write a tutorial
    By
  4. Product Quality
    60%
     
    Not used as Seeeduino not functional
    By
  5. Product Quality
    60%
     
     
    By

FAQ

5 Item(s)

Show per page