
The 7-inch smart display features an ultra-small SoM (System on Module) module based on SigmaStar SSD202 SoC (ARM Cortex A7 processor), with a frequency up to 1.2GHz, 256KB L2-Cache, built-in dual MAC, one PHY, and supporting dual 100M Ethernet interfaces.
The memory management supports DMA engine. It integrates H.264/AVC and H.265/HEVC decoders and supports max. resolution FHD (1920x1080)/60 fps decode. The 7-inch smart display is equipped with TTL display driver interface, TF card socket, Ethernet, MAC, audio interface, speaker interface, USB2.0, Wi-Fi, and Sim Card Slot.
| Specification | Details |
|---|---|
| CPU | SigmaStar SSD202 ARM® Cortex-A7 dual-core processor, up to 1.2GHz |
| Video Processor | Supports max resolution FHD(1920x1080)/60 fps decode, H.265/HEVC decoder, I/P/B slices, all intra-prediction modes, all inter-prediction modes, supports max resolution HD(1920x1080)/60 fps decode |
| RAM | Built-in DDR2/DDR3 128MB memory, support auto-refresh and self-refresh modes |
| Storage | Supports 1/2/4-bit SPI-NOR/SPI-NAND Flash, 256MB |
| Supported OS | Linux |
| Ethernet | 1-channel 10/100Mbps half duplex/full duplex Ethernet |
| WIFI | Equipped with Singmaster Wi-Fi chip (SSW101B), with high performance and 500m transmission distance in open space |
| Display | Video output interface: -1 x RGB, support FHD (1920x1080)/60 fps decoding output, with 1024*600 IPS RGB module by default |
| Audio | 1 x left and right channel speaker (PH-4 connector) |
| Serial port | 1x DEBUG(PM_UART) 1 x RS232 1 x RS485 |
| USB | 1x USB 2.0(USB female) |
| TF card | 1 x Micro-SD card (support SDIO2.0) |
| RTC | 1220 button battery, easy to maintain |
| Extension interface | 4 x GPIO |
| Power input | Default USB Type-C power supply; Optional 4.5~30V DC @1A power supply, rated voltage 12V DC |
| PCBA dimensions | 122mm x 73mm |
| Operating temperature | -10~70℃ |
| Storage temperature | -20~85℃ |
1 x 7-Inch Smart Display (Powered by SSD202 SoC)
The 7-inch smart display features an ultra-small SoM (System on Module) module based on SigmaStar SSD202 SoC (ARM Cortex A7 processor), with a frequency up to 1.2GHz, 256KB L2-Cache, built-in dual MAC, one PHY, and supporting dual 100M Ethernet interfaces.