
This is a 14 segment LEDs which have six alphanumeric and the color is amber.
It can display more characters then 7 segment LEDs, include letters and numbers.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
Note: It just a segment LED without control chip.
Corresponding Interface
High intensity and reliability
High quality,low power requirement and low cost
IC compatible ,easy assembly
ESD 2000V
Specification
0.4 Inch dual digits display
common cathode
black face ,white segment
Luminous Color: Red
Chips Materials: AlGaInP
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8531809000 |
| ROHS | 1 |
Technical details
| Dimensions | 60mm x90mm x16.7mm |
| Weight | G.W 8g |
| Battery | Exclude |