
Item | Length | Width | Height | Unit |
| Skeleton Box 10x7 | 106 | 67 | 36 | mm |
| Skeleton Box 10x10 | 106 | 106 | 36 | mm |
| Skeleton Box 17x10 | 177 | 106 | 36 | mm |
| HSCODE | 9023009000 |
| USHSCODE | 9503000090 |
| UPC | 841454103004 |
| COO | CHINA |
Technical details
| Dimensions | 195mm x120mm x23mm |
| Weight | G.W 191g |
| Battery | Exclude |
Part List
| Skeleton Box 17x10 | 1 |