
A Community Design Scaled up by Fusion Co-Create
This incredible creation is designed by Fab Lab Barcelona. We're excited to work with the team to bring this impactful design to the market via our Fusion Co-Create. It's a program where we applied the Fusion Produce and Promote services to scale up cool community projects, while the designers gets comission for each single piece sold.
Why Smart Citizen?
Since 2012, we have worked to empower communities to better understand their environment by developing open tools for environmental monitoring. Starting with the Smart Citizen Kit, we’ve evolved to offer a wide range of tools that support a worldwide community in collecting good quality data, openly sharing it, and taking local action.
From Barcelona to the world, we've created a unique ecosystem of sensor kits, software platforms, and tools that enable communities to make sense of their environment.
Introducing the SCK2.3
Fab Lab Barcelona at IAAC - Institute for Advanced Architecture of Catalonia proudly introduces a new version of the Smart Citizen Kit: the SCK2.3. The new kit collects environmental data more accurately and it’s easier to use. Likewise, it introduces new sensors and a more robust firmware loaded with features, while maintaining everything that made the previous versions great!
What’s new on the SCK2.3?
The new SCK2.3 is compatible with the previous SCK2.1. It brings new sensors, more customization, and exciting features that allow anyone to easily measure and collect better quality data. The new firmware supports more sensors, it’s more robust, and it keeps backward compatibility while still being completely open source!
Metric | Sensor |
Air Temperature and Relative Humidity | Sensirion SHT31 |
Noise Level | TDK ICS43432 |
Ambient Light | Rohm BH1721FVC |
Barometric Pressure | NXP MPL3115A2S |
UV Index (A, B, C) | AMS AS7331 |
Particulate Matter (PM 1/2.5/4/10) | Sensirion SEN50* |
*The SCK2.3 is also compatible with other versions in the Sensirion SEN5X series, such as the SEN54 and the SEN55.
In addition, you can add plenty of new sensors to measure indoor, outdoor air quality, water and soil measurements. Check the documentation links below for more information.
The Smart Citizen Kit doesn’t come with an enclosure, but there are plenty of freely available designs on our smartcitizen-enclosures | Enclosures for Smart Citizen! We have a wide range of open source designs that you can 3D print and build yourself, saving some industrial plastic manufacturing in the process. If you don’t have a 3D printer, you can always find a Fab Lab near you and once the enclosure’s life is done, you can repurpose it to make more 3D printing filament!
At Fab Lab Barcelona, we understand that every project is unique. That’s why we offer companies and institutions the opportunity to customize our standard Smart Citizen sensors to meet their specific needs.
Whether you are involved in an innovative research project, an educational initiative, or developing a specialized monitoring system, our team has over a decade of experience creating open environmental monitoring solutions. We can tailor our tools to align precisely with your objectives, ensuring that you receive solutions specifically designed for you.
We will assess the best configuration to meet your professional goals.
Are you interested in exploring customized sensor solutions?
Contact us at [email protected] with details about your desired configuration, and let’s collaborate to bring your project to life.
Parameter | Description |
Input Power | Powered via USB or 2000mAh LiPo battery, with a micro USB charging port |
Output Data | Provides real-time environmental data on air quality, noise, temperature, humidity, ambient light readings, UV index, and particulate matter. Additional Seeed Grove sensors are compatible. |
Connectivity | Wi-Fi enabled for data publishing and monitoring. It also includes an internal memory to store more than a month’s worth of data in case the device loses its Wi-Fi connection. |
Data Storage | Store data in CSV format on an SD/SDHC MicroSD card with a standard FAT file system. |
Sensors | Includes Sensirion SHT31 (temperature & humidity), TDK ICS43432 (noise), Rohm BH1721FVC (Ambient Light), NXP MPL3115A2S (Barometric Pressure), AMS AS7331 (UV index), Sensirion SEN50 (PM sensors) |
Dimensions | 60 x 60 x 20 mm (board only), 120 x 120 x 55 mm (with enclosure) |
Weight | 65g (board only), 300g (with enclosure) |
Battery Life | 2-3 days with all sensors active, 7 days with data stored on SD card (approximately) |
Power Management | Includes a 2000mAh LiPo battery and USB charging, optional solar panel support for off-grid deployment |
Firmware | Robust and open-source, with support for multiple sensors and community contributions |
Compatibility | Compatible with previous SCK2.1 and additional Sensirion SEN5X sensors like SEN54 and SEN55 |
Wi-Fi
The SCK2.3 is designed to publish data using your home or office Wi-Fi. It currently supports most standard networks (b/g/n) with open, WEP or WPA/WPA2 authentication.
WPA2 Enterprise networks and networks requiring connection through a captive portal (which is typical of hotels, schools, dormitories, or business) are not supported.
Internal Memory
The SCK2.3 includes an internal memory to store more than a month’s worth of data in case the device loses its Wi-Fi connection. Data is published automatically when the connection is recovered.
SD Card
The SCK2.3 can store data in CSV format on an SD/SDHC MicroSD card with a standard FAT file system. Alternately, while in Wi-Fi mode, any time there is an SD card in place, the SCK2.3 also stores the published data on the SD card as a backup. In both cases, data can later be uploaded manually to the Smart Citizen platform.
Battery Duration
The SCK2.3 comes with a 2000mAh LiPo battery. The battery is meant to be a complete power option for short-term measurements (from days to a week) and a backup solution when the SCK is used for longer periods. The battery lifetime is dependent on which sensors are enabled or disabled, and if you are sending data over Wi-Fi:
Note:
The SCK2.3 should have the 2000mAh LiPo battery connected at all times for proper setup and measuring, even when connected to a USB.
Battery Charging
The SCK2.3 has a micro USB port and can be charged like any smartphone using a dedicated adapter or a computer USB port. We recommend using a 2A USB-compliant power adaptor instead of a computer USB for faster and reliable charging. Autonomy can be extended by using a USB Power Bank.
Additional Power Options
In addition to the battery and USB charger, the SCK2.3 can be used reliably with a solar panel module. We recommend pairing the Solar Panel with an additional battery and the use of a reliable solar option. To balance performance and cost, the optimal size and power of the panel, as well as the battery size, will depend on the deployment location. Check the documentation for further guidance.
Configuration
Our online Smart Citizen Onboarding is the best way to get started. It will guide you through the assembly and configuration process. You’ll need a computer with an internet connection or a smartphone to start using the SCK2.3.
Software Updates
The SCK2.3 comes ready to use, but occasionally, you may need to perform a software update. You can check our online documentation for further information, or ask for help in our online forum.
Physical
1.PCN-114993536- Smart Citizen Kit 2.3
2. Viewing the data
View real-time environmental data collected from the Smart Citizen Kit to help you understand the state of your surroundings.
3. Print your own enclosure: https://enclosures.smartcitizen.me/
Get 3D printed case design files for Smart Citizen Kit, customise and print the case that's right for you.
4. Setting up your kit: Smart Citizen Onboarding
| HSCODE | 9027900000 |
| USHSCODE | 9027908800 |
| UPC | |
| EUHSCODE | 9027109000 |
| COO | CHINA |
Smart Citizen Data Board 2.3 | x1 |
Smart Citizen Urban Sensor Board 2.3 | x1 |
PM Sensor (Sensirion SEN50) | x1 |
USB Adapter | x1 |
Micro USB Cable (1m) | x1 |
Smart Citizen Cloth Bag | x1 |
16Gb MicroSD Card with SD Adapter | x1 |
2000mAh Lithium Polymer Battery | x1 |
The Smart Citizen Kit allows people to easily collect environmental data such as air and noise pollution, visualize it, and share it with the world through the Smart Citizen platform. All this while being completely open source and customizable to your needs. Built by communities for communities.This product is a co-create collaboration with Seeed Studio and Fab Lab Barcelona.
From July 2026, Smart Citizen Kit 2.3 ships without the UV sensor due to limited supply. The PCB footprint remains, but UV measurement is not supported. Other main sensing functions are unchanged.