
This is a small, modern, and solar powered walking robot. It will start walking like a walking man when expose to sun light.
The small robot kit can easily be hacked. For example, you could add two LEDs in the head to make it like a spaceman, or enable it to run without sunlight by adding a button battery.
Features
Solar Power
Small
easy to assemble
Specifications
Size: 62*73*78 mm
Include
1 x Screwdriver
1 x Solar Robot Kit
1 x Servo driver
1 x Small solar panel
Documents
| HSCODE | 9023009000 |
| USHSCODE | 9503000090 |
| UPC | 841454102854 |
| COO | CHINA |
Technical details
| Dimensions | 150mm x120mm x34mm |
| Weight | G.W 63g |
| Battery | Exclude |