Please complete required options
x1
x1
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Description 

The kit provides the components needed to implement a smart trash can IoT system. Including LinkIt ONE development board, Grove Starter Kit for LinkIt ONE, 125kHz RFID reader, ultrasonic Sensor. The smart trash can IoT system makes the garbage collection system smart and cloud-linked. The system saves fossil fuel and transportation costs by optimizing waste collection routes, and contributes to energy conservation and environmental protection.

Amol Disale provided us with a tutorial on implementing a smart trash can IoT system. The smart trash can emits sonar waves to understand how many things are in the bin and measure its temperature and humidity. The data collected by the sensors are sent and analyzed via the cellular network (GPRS). The analysis results are displayed on the Ubidots network platform and the garbage truck driver plans an effective route. The system uses RFID to monitor citizens' garbage trucks, which helps optimize the garbage disposal process. This saves fossil fuels and transportation costs, and contributes to energy conservation and environmental protection.

Before officially starting this project, you should prepare the listed LinkIt ONE development board, Grove Starter Kit for LinkIt ONE, 125kHz RFID reader, Ultrasonic Sensor, lithium ion battery, jumper and other components. In addition, the component purchase link we provide does not include li-ion battery, GSM antennas,and other components. You can click on the link to purchase the corresponding product. After preparing these things, we can start to build our smart trash can IoT system!

The main process includes building a hardware system, creating a Ubidots account, and burning code. For specific operations and codes, please refer to the Smart Trash Can IoT System. Here you can watch a video about the working of smart trash can IoT system.

Features

  • Intelligent collection of trash can information

  • Information upload cloud analysis and synchronous update display

  • Only need to upload latitude and longitude information once, no GPS required

  • Low cost, complete functions, and a wide range of applications

Application

  • Smart cloud-linked trash can IoT system

  • Smart cloud-linked urban garbage collection system

Documentations

Smart Trash Can IoT System Using LinkIt ONE & RFID

SKU E21011026

This kit provides the components needed to implement a smart trash can IoT system. Including LinkIt ONE development board, Grove Starter Kit for LinkIt ONE, 125kHz RFID reader, Ultrasonic Sensor. The smart trash can Internet of Things system makes the garbage collection system smart and cloud-linked, helping to save energy and protect the environment.

USD$93.39
Grove Starter Kit for LinkIt ONEx1$76.90
Grove - Ultrasonic Distance Sensorx1$4.50
Grove - 125KHz RFID Readerx1$11.99
Please complete required options
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy