Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Explore the full reSpeaker lineup. Compare specs, find your ideal fit, and catch the latest updates & community news. Check the reSpeaker Series Landing Page

 

 

 

 

 

 

1. Ultra-Fast Sound Event Detection

From the moment an abnormal sound event occurs to the instant it is detected, the module responds in under one second (≤100 ms). This real-time detection performance ensures immediate awareness and faster reactions, enabling timely alerts and enhanced protection without delay.

2. AI-Powered Edge Processing with High-Accuracy Detection

Driven by the AIZIP sound event detection model, the module delivers precise on-device analysis with a detection rate of >95% and a false positive rate of <2%. This ensures highly reliable identification of five distinct sound events (Baby Cry, Glass Break, Gunshot, T3/T4 Alarms, and Snore) while minimizing missed detections and false alarms. 

 

3. Fully Local Processing with Privacy Protection

All sound analysis is performed entirely on-device, with no audio recording or data storage involved. The onboard AI model processes sound events locally and transmits only detection results and timestamps for alerts—never raw audio data. This architecture ensures strong privacy protection and secure deployment in sensitive environments.

 

4. XIAO Ecosystem Compatibility

This audio board is designed for the Seeed Studio XIAO series to enable remote wireless communication. Fully compatible with the Arduino ecosystem for seamless integration.

 

5. Smart Home Integration & Customizable Configuration

Designed for native ESPHome integration with seamless compatibility for Home Assistant with XIAO series, allowing for automated actions such as lighting triggers and push notifications. Enable or disable specific abnormal sound event detections based on your needs, and fine-tune detection thresholds for each event. This flexible configuration allows precise adaptation to different environments, reducing false triggers while maintaining reliable sensitivity.

 

6. Developer-Friendly Design with Flexible Control

Designed for seamless integration and efficient development, the module features both UART and USB interfaces for real-time monitoring and easy firmware updates. It also supports flexible configuration via hardware switches or AT commands, enabling mode selection, event customization (1–5 types), and precise sensitivity tuning to adapt to different application needs.

 

 

 

Specification

Core Chip

XMOS XU316-1024-QF60BC24

Support Event

Baby cry / Glass break / Gunshot / Smoke alarm & CO alarm (T3/T4) / Snoring

Digital Microphones

High-performance digital microphones * 1

Sensitivity

-26 dBFS

Acoustic Overload Point

120 dBL

SNR

64 dBA

Power Supply

USB 5V, external 5V

Dimensions

40*20mm

Operating Temperature

0℃- 65℃

Hardware Overview

Application

1. Smart Home Automation

Detect abnormal sound events such as baby crying, glass breaking, or snoring to automatically trigger smart home actions.

 

For example,

  • Baby cry detected - parents receive instant notifications + gentle lullaby is played
  • Glass breaking detected - activate an alarm
  • Snoring detected - logged to help track frequency over time, supporting follow-up health insights and personalized adjustments

 

With fully local processing and no audio recording, it ensures privacy-focused monitoring for everyday environments.

Seamless integration with Home Assistant enables users to easily customize detection types and sensitivity based on real-world needs.

 

 

2. Security & Intrusion Detection

In residential, office, or remote environments with periods of unattended operation, this sound event detection audio board provides low-power, long-duration, and precise sound monitoring.

It complements traditional vision-based security systems by covering blind spots where cameras may be limited, delivering more comprehensive and reliable protection.

 

 

3. Office & Workspace Safety

Deploy in offices or shared spaces to detect emergency alarm sounds (T3/T4) and trigger automated workflows or alert systems.

 

 

 

4. Edge AI Prototyping & Integration

Integrate with microcontrollers and automation platforms (e.g., ESPHome, Home Assistant) for custom IoT solutions requiring lightweight, on-device sound intelligence.

 

 

 

 

Certification

HSCODE9031900090
USHSCODE9031902100
UPC
EUHSCODE9013101000
COOCHINA

Part List

Sound Event Detection Module D1

x 1

Sound Event Detection Module D1 - Sensor/Audio Board for XIAO

SKU 100049596

A compact edge audio board delivers real-time sound event detection with strong privacy protection. It detects five abnormal sound events — Baby Cry, Glass Break, Gunshot, T3/T4 Alarms, and Snore, enabling immediate response and reliable early warning. Seamless compatibility with XIAO, easy integration for native ESPHome and Home Assistant, ideal for home security monitoring or responsive automation triggers.

USD$18.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy