Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Powerful CPU: ARM Cortex-M0+ MCU running at up to 48MHz (ATSAMD21G18)
  • Various Hardwired TCP/IP Protocols support: TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE
  • Powerful Ethernet control chip W5500
  • Flexible compatibility: Compatible with Arduino IDE

Description

Squama is a series of products. This series of products have a standard appearance, with a general size of 62x30cm. The series integrates an MCU and peripherals with a communication function, which is suitable for IoT-related applications.

Squama Ethernet is the first product in the Squama series. Squama Ethernet integrates a high-performance microcontroller based on Cortex M0+ and an Ethernet control chip W5500, which can be used by users to develop Ethernet applications.

WS2812 LED and user buttons are also integrated on the board, which can facilitate some interaction. More importantly, Squama Ethernet supports PoE (Power Over Ethernet), which makes the wiring more concise. Only one network cable is needed to complete signal transmission and power supply. 

Squama Ethernet uses the Arduino Zero like bootloader, you can use Arduino IDE to develop your application easily.

Note!!!

This version doesn't include the PoE Cape.

Specifications 

  • MCU: ARM Cortex-M0+ CPU running at up to 48MHz
  • Clock speed: 48MHz
  • Flash memory: 256KB
  • RAM: 32KB
  • Input voltage: 5V via USB and 48~57V via PoE
  • Output Current @ 5V: 2A
  • Size: 62x30 mm
  • Weight: 15g (without PoE), 20g (with PoE)
  •  8 independent sockets simultaneously
  • High-Speed Serial Peripheral Interface(SPI MODE 0, 3)
  • Internal 32Kbytes Memory for TX/RX Buffers
  • 10BaseT/100BaseTX Ethernet PHY embedded
  • Supports Auto-Negotiation (Full and half-duplex, 10 and 100* based )
  • Not supports IP Fragmentation
  • WS2812B Led
  • Reset Button and User Button
  • Grove connector for I2C and UART
  • Arduino Zero bootloader
  • Supports Power-down mode
  • Supports Wake on LAN over UDP

Hardware Overview

1. LED indicators:

  • S:
  • P: Power
  • L: D13

2. RJ45 Connector, 10/100M

3. WS2812B LED, connected to D12

4. User button, connected to D11

6. Pinout1

7. I2C

8. UART (Use Serial2 in the code)

9. TypeC connector for programming

A. Pinout2*

B. Reset Button

C. ATSAMD21G18 chip

Pin output

Part List

 Squama Ethernet Dev Board x 1

Certification

HSCODE8517629990
USHSCODE8517620010
UPC
EUHSCODE8517180000
COOCHINA

Squama Ethernet - Arduino W5500 Ethernet Board

SKU 102991535

Squama Ethernet is the first product in the Squama series. Squama Ethernet integrates a high-performance microcontroller based on Cortex M0+ and an Ethernet control chip W5500, which can be used by users to develop Ethernet applications.

USD$26.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy