Specification | Details |
Main Control Board | StackForce main control board |
Motor Driver Board | 5A dual-channel brushless motor driver (low-power) |
Motors | 2208 gimbal brushless motors |
Servo Driver Board | Multi-channel servo driver with integrated IMU |
Power supply | 12V input |
Encoder | MT6701 14-bit high-precision magnetic encoder |
Wireless Control | WiFi remote control + PS4 Bluetooth wireless controller |
Total Weight | 540 g |
Dimensions | 10.5 × 21.0 cm (L × W), Height 12.0–21.0 cm |
| HSCODE | 9023009000 |
| USHSCODE | 9023000000 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Item Name | Quantity | Unit |
StackForce Mini Wheeled-Legged Robot | 1 | pc |
MC6C-MINI Remote Controller | 1 | pc |
It is a bipedal wheeled robot that integrates an advanced full-body kinematics model and a state-adaptive self-stabilization algorithm. It is capable of multi-posture control, self-stabilization on complex terrain, and descending stairs. The robot supports various control methods, including RC controller, Bluetooth, serial port, and wireless communication, allowing users to program and adjust it according to their needs. The product also comes with comprehensive installation tutorials and video courses, making it an extremely cost-effective desktop bipedal wheeled robot.
[Discount on First 5 Only] From the 6th unit onward, the original price will apply.