
Starter Shield is a perfect start for beginners of Arduino world. You can learn and practice basic soldering tricks and programming principles when tinkering with this kit. Electronic could be fun even if you have bare technical knowledge cause we get your back by preparing a detailed soldering guide and a fully supported library of programming examples from easy to difficult. Hope you have fun and gain some knowledge with this kit!
Starter Shield contains most common resources for a basic electronic project, like buttons, sensors, buzzer and display. After you're done with the soldering task, it turns out to be a geek style alarm clock which can auto adjust the brightness of display and keep in synch with real world time.
Features
All soldering friendly through-hole parts
Alarm clock in geek style
All-in-one platform for beginners
Arduino/Seeeduino compatible
Real time clock inside
Parts List
1x Buzzer 3V;
1x CAP Aluminum 100uF-16V;
1x Temperature Sensor-10k;
1x RES Photoresistor 10K;
4x RES 10K-5%-1/4W;
4x RES 220R-5%-1/4W;
3x RES 4.7K-5%-1/4W;
2x Blue Male Header VERT;
2x Blue Male Header VERT;
1x Blue Female Header VERT;
1x Lithium-ion Battery 3V-40mAh;
1x SMD Battery Cell Holder Plastic;
1x IC Driver;
1x RTC Clock/Timing;
2x IC Socket;
3x Button Top;
2x Black Round Female Header VERT;
1x LED Green-Green;
1x LED Blue-Blue;
2x LED Red-Red;
1x LED 7-SEG-Red;
1x Crystal 32.768KHz-12.5pF-20ppm-30K;
2x CAP Ceramic Disc 1nF-50V-20%;
1x CAP Ceramic Disc 100nF-25V;
1x Starter Shield Soldering Guide
1x Starter Shield PCB
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
| HSCODE | 9023009000 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 60g |
| Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |