
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control.
Specification:
Phase: 2
Step Angle: 1.8°
Voltage: 3.15V
Phase Current: 1.5A/Phase
Phase Resistance: 2.1ohm/Phase
Phase inductance: 1.9mH/Phase
Holding Torque: 3000g.cm
Lead Wire: 4
Photo inertia: 54g.cm
Weight: 0.28kg
Insulation Class: B
| HSCODE | 8501109990 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 305g |
| Battery | Exclude |
Part List
| stepper motor | 1 |