Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product is no longer available in our store.

Features:

High Speed & High Torque 
3 Pole ferrite 
Dual ball bearing 
3 Metal gears and 1 Resin metal gear 
Connector wire length: 32cm 
Specifications: 
Size: 40.6mm x 19.8mm x 37.8mm 
Weight: 62g 
Operating Speed: 0.13sec/60degree (6.0V) 
0.17sec/60degree (4.8V) 
Stall torque:15.0kg/cm (6.0V) 
:13.kg/cm (4.8V) 
Temperature Range:-20 degree to 60 degree 
Dead band width: 4ms 
Operating Voltage: 4.8V~7.2V


Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 71.5g
BatteryExclude

Super strong metal core Servo MG-995

SKU MOT109E2M
This product is no longer available in our store
USD$17.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy