Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

We recommend this 20W@5V, 4A high power high current power supply for you, it's a perfect power supply for the high power development board, like Jetson Nano. In addition to cost-effective, manufacturers have done multiple protections such as over-current protection and short-circuit protection to ensure that it is safe and reliable. 

 

Features

  • High power, high current
  • High stability, safe and reliable
  • US-style plug
  • FCC/CE certification
  • DC Jack

Specification

  • Rated input voltage: 100Vac to 240Vac
  • Output regulation: 4.75Vdc to 5.25Vdc (±5%)
  • Output load: 0A to 4.0A
  • Ripple and Noise: 250mVp-p
  • Input frequency range: 47Hz to 63Hz
  • Ambient temperature: -30℃ ~ 70℃
  • Relative humidity: 10% ~ 90%

Certification

HSCODE8504401400
USHSCODE8504406001
UPC
EUHSCODE8504400000
COOCHINA

Switching Power Supply 5VDC 4A DC Jack

SKU 313080343

20W@5V, 4A high power high current power supply for Jetson Nano.

USD$7.90
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy