
Easy to assemble
Long lifetime to use
Ceramic heating core
Specification
Material: Ceramic and Steel
Type: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K(optional)
Dimension: 104.5mm(±0.2mm)
Part List
1 x TS-BC2 Soldering Iron Tip
Technical details
| Dimensions | 160mm x30mm x10mm |
| Weight | G.W 12.5g |
| Battery | Exclude |
Part List
| TS-BC2 Series Solder Iron Tip For Mini Soldering Iron | 1 |
FeaturesEasy to assembleLong lifetime to useCeramic heating coreSpecificationMaterial: Ceramic and SteelType: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K(optional)Dimension: 104