the AI Hardware Partner
Toggle Nav
Loading...

TS-K Series Solder Iron Tip For Mini Soldering Iron

SKU
404040004
FeaturesEasy to assembleLong lifetime to useCeramic heating coreSpecificationMaterial: Ceramic and SteelType: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K (optional)Dimension: 104
$7.90
Out of stock

PRODUCT DETAILS

Features

  • Easy to assemble
  • Long lifetime to use
  • Ceramic heating core


Specification

  • Material: Ceramic and Steel
  • Type: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K (optional)
  • Dimension: 104.5mm (±0.2mm)

Part List

  • 1 x TS-K Soldering Iron Tip

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

ECCN/HTS

HSCODE 8515900090
USHSCODE 8515904000
UPC 841454100638
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    80%
     
    an excellent item an excellent item
    By

FAQ

3 Item(s)

Show per page