Product Details
Wiki & Learn
Reviews
Download PDF

Description

The TT motor is mainly used in robots, DIY projects, it can convert electrical energy into rotational force, you can use Seeeduino to control it, but you also need a motor drive to control, because Seeeduino can not directly control high-power devices. In this way you can easily control the motor, you can make a car or a fun rotating toy.

Motor parameters:

Rated voltage

DC(V)

Rated current

MA

No-load speed

rpm/min

Load speed

rpm/min

Torque

kg.cm

48:1

3

160

120

100

0.45

6

220

200

175

1.0

7.2

250

250

210

1.5

Specification

 

Rated voltage

DC(V)

Rated current

MA

No-load speed

rpm/min

Load speed

rpm/min

Torque

kg.cm

48:1

3

160

120

100

0.45

6

220

200

175

1.0

7.2

250

250

210

1.5

Hardware Overview

Certification

HSCODE8501101000
USHSCODE8501104080
UPC
EUHSCODE8501109390
COOCHINA

Part List

Part List

1 x TT motor

TT Motor Dual output shaft (1:48)

SKU 114090050

The TT motor is mainly used in robots, DIY projects, it can convert electrical energy into rotational force, you can use Seeeduino to control it, but you also need a motor drive to control, because Seeeduino can not directly control high-power devices. In this way you can easily control the motor, you can make a car or a fun rotating toy.

USD$1.20
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy