
This module is only compatible with Tessel 1 and will not be functional on Tessel 2.
Decode audio files or streams and output; record audio.
Make your Tessel play a tune, or listen in...
FEATURES
• Decodes MP3/AAC/WMA/MIDI/FLAC/Ogg Vorbis files
• Supports files and streams
• Supports both headphones and line-out
• Can record audio through an on-board microphone or line-in jack
DOCUMENTS
• IC Datasheet
• If you have any questions, feel free to send us an email to [email protected]
| HSCODE | 8518900090 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 9g |
| Battery | Exclude |