
Control high-current devices, such as power cords and appliances.
Turn your coffee maker on when the Ambient module detects light, or based on input from an app.
Features
Rated for 240V and 5A
AC or DC current
Secure and remove wires with the help of a ballpoint pen. No more loose wires or screwdrivers.
Documents
Techsupport
This product is designed by Tessel, If you encounter any problems when using this product, please request technical support in the forum.
Technical details
| Dimensions | 65mm x45mm x7.5mm |
| Weight | G.W 7g |
| Battery | Exclude |
Part List
| Relay Board | 1 |