
| LoRa | |
|---|---|
| Chipset | Semtech SX1308 |
| Channels | 8 Channels |
| Receive Sensitivity | -140/-135 dBm (EU/US) |
| Transmit Power | Upto +27 dBM |
| LoRaWAN® Spec Version | V.1.0.3 |
| Packet Forwarder | Basic station protocol |
| Wi-Fi | |
| SoC | ESP9266 |
| Mode | 802.11 b/g/n, Client Mode |
| Tx Power | +20 dBm |
| Frequency Bands | 2.4 GHz |
| WAN/LAN ports | - |
| USB Port | USB Type-C (900 mA) |
| Security | WPA/WPA2 |
| Dimensions | 90*80*40 mm |
| Operating Temperature | 0-40℃ |
| Certification | CE/FC/IC/RCM/WPC/RoHS |
| Interfaces | LED indicators |
| Antenna Type | Integrated |
| Frequency Band | US915 |
This is an 8-channel LoRaWAN gateway based on SX1308 with build-in ESP8266 Wi-Fi connectivity. It is applicable for indoor IoT scenarios requiring low-power, long-range dynamic coverage. Multiple versions available with CE/FCC/IC/RCM/WPC/RoHS certification.