
It’s interesting to hack one of your appliances or lighting projects into a whistle controlled intelligent one. The whistled allows you to do so by simply whistling two musical notes. To set it up, you just need to connect your 5.5/2.1mm DC connector on one end and your load on the other.
To grab a sense of how it actually works, check out the presentation video below:
Specifications
ESD protected PCB, covered in transparent heat shrinkable tubing
Voltage must be between 4.5 and 18V at the input (barrel connector)
Reversed polarity protection
Max current of 5A
16 bits PWM output
SWD pads for programming
Listening range of 15m / 50feet
Cortex M4 microcontroller performing 80 FFTs / sec
Maximum voltage on the screw terminals is 25 Volts (don't forget the flyback diode!)
Resources
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 9g |
| Battery | Exclude |