the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Technical Details
Description
This is a thermal paper roll, which is used for the
embedded thermal printer
, 57mm width and about 16m long.
Specifications
Dimension: 57mm(width) x 47mm(outside diameter) x 24mm(inside diameter)
Print total length: 16m
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 51g
Battery
Exclude
Thermal Paper Roll - 57x50mm
SKU 402040000
This is a thermal paper roll, which is used for the embedded thermal printer, 57mm width and about 16m long
USD
$1.50
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy