This pack included two Fully Threaded Rods, two Linear Motion Shaft, a Universal Joint and a Thread Drive Beam.(Other beams and the motor in the last picture are not included.)
1.Fully Threaded Rod M4x192mm/M4x280mm
Features:
Made of steel, zinc plated.
Lengh: 192mm/280mm
Size Charts(mm):
2.Linear Motion Shaft 4x288mm
Features:
Made of tainless Steel
Can drill into 4mm holes. Compatible with Thread Drive Beam
Lengh: 288mm
Size Charts(mm):
3.Thread Drive Beam
Features:
Made from 6061 aluminum extrusion, anodized surface. Excellent strength and twist resistance.
With thread hole in the middle that compatible with the Fully Threaded Rod.
Other holes without thread can be drilled for 4mm shaft.
Threaded slot enables easy and flexible connection.
Cross-sectional area 8x8mm, length 80mm.
Size Charts(mm):
4. Universal Joint 4x4mm
Features:
Material: stainless steel
Max deflection angle: 45°
Size: D9*Φ4*Φ4*M3*L22mm
2 Headless Set Screw included
Size Charts(mm):
Part list:
1x Fully Threaded Rod M4x192mm
1x Fully Threaded Rod M4x280mm
2x Linear Motion Shaft 4x288mm
1x Thread Drive Beam
1x Universal Joint 4x4mm
2x Headless Set Screw M3x5
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Certification
HSCODE
7326901900
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 120g
Battery
Exclude
Thread Drive Pack
SKU 110990020
This pack included two Fully Threaded Rods, two Linear Motion Shaft, a Universal Joint and a Thread Drive Beam
USD$12.99
Discontinued
You may also add
SKU
SKU
SKU
SKU
SKU
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy