
The intellegent Matrix is a 8x16 (128) array of smart RGB pixels that can be controlled from a single microcontroller pin!
Features
Super bright 24-bit RGB color (not multiplexed)
Expandable -- make larger arrays by stacking multiple boards horizontally or vertically
Control each board with 1 microcontroller pin (series mode, 128 RGB LEDs) OR
Control each board with 8 microcontroller pins (1 byte, Parallel mode, 8 rows of 16 RGB LEDs each)
Expand this configuration for larger matrices. A series matrix will still be controlled with 1 control signal, and a parallel matrix by 8 signals.
Very low profile - lets you make a thin matrix
Compatible with Adafruit Neo Pixel Library
Drive up to 25 boards with 5V 400W power supply
Specs
0.6” LED spacing - horizontal / vertical
Input voltage : 3V3 - 5V0
Max current 2.6 Amperes / board (measured at 100% duty cycle on R, G, and B at 5V)
RGB WS2811 smart pixel LEDs
Uses
Large format displays
Mood lighting
Holiday lighting
Super bright full color word clock
| HSCODE | 8531200000 |
| USHSCODE | 9114905000 |
| UPC | 841454102328 |
| COO | CHINA |
Technical details
| Dimensions | 270mm x145mm x23mm |
| Weight | G.W 144g |
| Battery | Exclude |
Part List
| TiM | 1 |