the AI Hardware Partner
Toggle Nav
Loading...

Tiny PIR Motion sensor module

Highly integrated module popularly used for entry detection, it complies with microcontroller or DC loads
$7.90
Out of stock

PRODUCT DETAILS

Highly integrated module popularly used for entry detection, it complies with microcontroller or DC loads.
Applications
  • Switch
  • Motion sensor
  • Thief-guarding system
  • Industrial automation
Specifications
  • Input voltage: DC 4.5~20V
  • Static current: 50uA
  • Output signal: 0,3V (Output high when motion detected)
  • Sentry angle: 110 degree
  • Sentry distance: max 7 m

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ