
What is UF0?
UF0 is all-in-one arduino-compatible prototyping platform powered by ST STM32F051C8T6 Cortex-M0. It also integrates with Seeed Studio grove 4-pin interface, which can be connected with major grove families, making prototype easier and faster. The TSC capacitive touch controller is the u
nique character for you to have fun with your finger, easy to control the sensors with the touch panel but not programming and it has 32bit timer and 12bit DAC,I2C, UART interfaces for extension.
Integrated with DC-DC Step-down power chip, it can provide highly efficient and stable power for the shields and other modules, especially suitable for those who want to build a product.
Arduino IDE for the software development, it makes your prototype start quickly. It supports Grove starter kit for Arduino from Seeedstudio perfectly .
Features:
Who’s UF0 For?
Why We like it?
Specification
* Size L x W | 83.8 x 53.4mm |
* Processor | ST STM32F051C8T6, 48MHz 32-bit ARM Cortex-M0 MCU |
* Memory | 8KB SRAM, 64KB Flash |
* Working Voltage | 3.3V |
* Input Voltage | 7V-24V |
* Output Voltage | 5V/2A 3.3V/500mA |
* Digital IO | 14个(6*PWM) |
* Analog Output | 6个(3.3V, 1 *DAC output) |
Documents
Please visit the wiki page for more info about this product.If you have any technical problem, please contact support [at] bestni.com
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8543709990 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 25g |
| Battery | Exclude |