
The US Plug Power Adapter and OKdo USB C Fixed Head PSU provide reliable power of 5V 3A to your electronic devices. They are designed for use with Type-C compatible devices such as smartphones, tablets, and laptops.
The US Plug Power Adapter is a device used to convert AC power from a wall socket into DC power that can be used by electronic devices. The OKdo USB C Fixed Head PSU is a power supply unit that provides 5V-3000mA power output with a Type-C connector. This device is designed to be used with USB-C compatible devices such as smartphones, tablets, and laptops. Together, the US Plug Power Adapter and OKdo USB C Fixed Head PSU can provide reliable power to your electronic devices.
Specification | Details |
Connector | USB Type-C |
AC | 100-240V 50/60Hz |
Output Power | 5V 3000mA |
Length | 1.5m |
US Plug Power Adapter 5V3A | x1 |
| HSCODE | 8504401400 |
| USHSCODE | 8504406001 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CHINA |
The US Plug Power Adapter and OKdo USB C Fixed Head PSU provide reliable power of 5V 3A to your electronic devices. They are designed for use with Type-C compatible devices such as smartphones, tablets, and laptops.