the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
This product is apply to Pad and DC 2.5mm charge port. It can be used to charge.
Features:
DC 2.5*0.7mm connector
100cm in length
USB Charging
Use to DC 2.5mm charge port
Wire Diameter:24AWG
Certification
HSCODE
8544421900
USHSCODE
8544421000
UPC
841454114895
EUHSCODE
8544492000
COO
CHINA
Technical Details
Technical details
Dimensions
130mm x80mm x10mm
Weight
G.W 24g
Battery
Exclude
USB 2.0 to DC 2.5mm Cable - 100cm
SKU 321010019
★★★★★
★★★★★
1 Reviews
This product is apply to Pad and DC 2
USD
$2.45
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy