
The USB CP2102 Serial Converter is a small adapter required for the RF Explorer 3G+ IoT for Arduino/Seeeduino board to accept firmware upgrades from a computer. See more details.
It can be used as well as extra Arduino Serial port if a Seeeduino or other small-form factor board is used with the RF Explorer 3G+ IoT board.
This USB converter can be also used for any electronic project if a microcontroller need to convert a serial UART signal into a USB compatible COM Virtual port.
NOTES:The USB fixed foot of this product is not soldered.
Compatible with RF Explorer 3G+ IoT for Arduino firmware upgrade process
Enables USB / UART serial port in any electronic project
Silicon Labs CP2102 USB adapter
USB specification 2.0 compliant with full-speed 12Mbps
Standard USB type A male and TTL 6 pin connector.
6 pins for 3.3V, RST, TXD, RXD, GND, 5V
Baud rates: 300 bps to 1.5 Mbps
Temperature Range: -40 to +85 ℃
Compatible Windows/Linux/MacOS/Android
1 x USB CP2102 Serial Converter
1 x Female/Female cable ribbon cable
For technical support or questions, please visit our website.
Technical details
| Dimensions | 120mm x100mm x9mm |
| Weight | G.W 10.5g |
| Battery | Exclude |
Part List
| USB CP2102 Serial Converter | 1 |
| Female/Female cable ribbon cable | 1 |
The USB CP2102 Serial Converter is a small adapter required for the RF Explorer 3G+ IoT and Arduino/Seeeduino boards to accept firmware upgrades from a computer. Also you can use this to log in to a Raspberry Pi.