
Specifications:
Rated Input: 100-240VAC~50/60Hz
Rated Output:5V-2.5A
Certifications:FC、CE compliant
Working Temperature: 0-40℃, Fully loaded, Function Well
Operating Humidity: 5%(0℃) ~ 95%(40℃)
Size:L39 X W27 X H43
Weight:47g
If you have any questions, feel free to send us an email to service(at)t-firefly.com.
For any technical support or suggestion, please kindly go to our forum.
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 50g |
| Battery | Exclude |