the AI Hardware Partner
Toggle Nav
Loading...

USB client SP Module - .NET Gadgeteer Compatible

This product can now be purchased at www
$9.95
Out of stock

PRODUCT DETAILS

This product can now be purchased at www.ghielectronics.com.
This module provides access to USB client connector and also includes an advanced power supply, allowing the mainboard to be powered from USB or from the power jack. Connecting power on both sides is safe. The power supply is fully functional from 7V to 30V supporting over 800mA of current.
DP stands for Dual Power. USB cable is included.
The on-board LED blinks when the power supply is over-loaded.
Requires socket type D.
Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework: Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ