Product Details
Wiki & Learn
Reviews
Download PDF

Description

You can consider USB2AX v3.2a as an alternative product.
 
The USB2AX is a small interface to control Dynamixel servos like the AX-12 from a computer. It plugs into a USB port and has a 3-pin Dynamixel connector to be connected to the servos.
 
A typical use scenario is in a small mobile robot with a laptop or an embedded computer (like a Raspberry PI) as a brain and servos to move legs, arms or claws.
 
What servos can it talk to?
 
Basically, it can talk with any device which uses a half-duplex TTL interface (3-pins connector)  and the Dynamixel protocol. More specifically:
  • All of the AX servos (AX-12/AX-12+/AX-12A, AX-12W, AX-18F/AX-18A).
  • The "T" versions of the MX servos (MX-28T, MX-64T, MX-106T).
  • (Unsupported) It can probably communicate with some other servos that use the same protocol and interface as the AX servos, like the CDS5500.
What can't it do?
  • The USB2AX can not communicate with the Dynamixel servos using the RS485 interface (the one with 4 pins).
  • Neither can it control any sort of hobby/RC servos or other brand of robot servos.
  • Compared to the USB2Dynamixel, it also lacks the RS232 port (with its big DB9 connector) used to program some controllers from Robotis like the CM-510.
  • It can not supply power to the servos.
  • It is not a generic USB to Serial (even though it can be modified to be one) and has very different capabilities than the LN-101.
Features
  • Comunication with AX and MX Dynamixel servos (with 3 wires) @ 1Mbps
  • Very small (16x36mm)
  • Optimized latency
  • Protection against ESD and short circuits
  • Advanced functionalities: sync_read, bulk_read...
  • Windows / Linux / MacOS
  • Firmware updates
  • Open Source Software & Hardware, programmable and hackable!

 

Driver (for Windows): usb2ax.inf
For documentation, CAD files, sources: xevelabs.com

 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 5g
BatteryExclude

USB2AX

SKU 105990015
You can consider USB2AX v3
USD$39.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy