
This is a non-contact distance measurement module, which is also compatible with electronic brick. It’s designed for easy modular project usage with industrial performance.
Features
Detecting range: 3cm-350cm
Best in 30 degree angle
Electronic brick compatible interface
5VDC power supply
Breadboard friendly
Dual transducer
Arduino library ready
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
| HSCODE | 9031900090 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 10g |
| Battery | Exclude |
Part List
| Ultra Sonic range measurement module | 1 |