
This is a universal driver board for e-Paper raw panels, thanks to the WiFi connectivity, it is allowed to display image from PC/smart phone via WiFi conveniently. Furthermore, it can also be used for Arduino development, just like any other normal Arduino board.
Features
Onboard ESP8266, supports Arduino development
Provides HTML host code
Supports Floyd-Steinberg dithering algorithm, more color combinations, better shadow rendering for the original image
Supports popular image formats: BMP, JPEG, GIF, PNG, etc.
Easy to be integrated into wireless applications
Comes with e-Paper driver (open source)
Comes with development resources and manual
Technical details
| Dimensions | 48.3mm x29.6mm x10mm |
| Weight | G.W 17g |
| Battery | Exclude |
| WiFi protocol | 802.11b/g/n |
| Interface | 3-wire SPI, 4-wire SPI (default) |
| Operating voltage | 5V |
| Operating current | 50mA ~ 100mA |
| Outline dimension | 29.57mm x 48.26mm |
| Mounting holes size | 2.9mm |
Part List
| e-Paper ESP8266 Driver Board | 1 |
| e-Paper Adapter | 1 |
| 24PIN FFC | 1 |