
Note
```There are four versions of the WM1302 LoRaWAN Gateway Module: SPI (US915), SPI (EU868), USB (US915), and USB (EU868).
The WM1302 Pi Hat for Raspberry Pi is now available. Click here to learn more.
Please click here to contact us if you need any further information on Seeed IIoT products and services. We are excited to help you scale up and expand your business with our products and services.
```WM1302 module is a new generation of LoRaWAN gateway module with mini-PCIe form-factor. Based on the Semtech® SX1302 baseband LoRaWAN® chip, WM1302 unlocks the greater potential capacity of long-range wireless transmission for gateway products. It features higher sensitivity, less power consumption, and lower operating temperature compared with the previous SX1301 and SX1308 LoRa® chip.
WM1302 LoRaWAN gateway module has SPI and USB versions on both US915 and EU868 frequency bands, enabling you to have a wide-range of LoRaWAN frequency plans options to choose including EU868, US915, AS923, AS920, AU915, KR920, and IN865.
The WM1302 module has passed various certifications such as CE (EU868), FCC ID (US915), TELEC (AS923). These help to simplify the development and certification process of long range gateway devices.
WM1302 is designed for M2M and IoT applications and can be widely applied in LPWAN gateway supported scenarios. It would be a perfect choice for you to significantly reduce the technical difficulties and time-consumption when developing the LoRa gateway devices, including LoRaWAN gateway, etc.
| Region | EU868 | US915 |
|---|---|---|
| Frequency | 863-870MHz | 902-928MHz |
| Sensitivity | -125dBm @125K/SF7 -139dBm @125K/SF12 | -125dBm @125K/SF7 -139dBm @125K/SF12 |
| TX Power | 26 dBm (with 3.3V power supply) | 25 dBm (with 3.3V power supply) |
| LEDs | Power: Green Config: Red TX: Green RX: Blue | |
| Form Factor | Mini PCIe, 52pin Golden Finger | |
| Power Consumption (SPI version) | Standby: 7.5 mA TX maximum power: 415 mA RX: 40 mA | |
| Power Consumption (USB version) | Standby: 20 mA TX maximum power: 425 mA RX: 53 mA | |
| LBT(Listen Before Talk) | Support | |
| Antenna Connector | U.FL | |
| Operating Temperature | -40°C to 85°C | |
| Dimensions | 30 mm (width) × 50.95 mm (length) | |
| Certification | CE (EU868), FCC ID (US915), TELEC (AS923) | |
WM1302 module is a new generation of LoRaWAN gateway module in mini-PCIe form-factor based on Semtech® SX1302. It features extremely low power consumption, outstanding performance with CE, FCC, Telec certified.