
Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2812B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated in a package of 5050 components.
This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness, can achieve effects of full color running water, chasing and scan.
The RGB LED chips with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, convenient installation.
The max length is 5 m . We will cut this into 1 m for you. If you want 2m or 3m length, please note it for us.
Feature
Integrating control circuit and RGB chip
Built-in signal reshaping circuit
Built-in electric rest circuit and power lost reset circuit
256 brightness and 16777216 color display
Cascading port transmission signal
Waterproof
Specification
Working voltage: DC 5V
Working currrent: 8.64A/meter
Working temperature: -40℃~60℃
Package: 2meter/roll
LED number: 144pcs/meter
Viewing angle: ≥140
Lifespan: MTBF≥50000h
Distribution wiring diagram
Schematic
Resource
For any technical support or suggestion, please kindly go to our forum.
| ECCN | ERA99 |
| HSCODE | 9405409000 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 117g |
| Battery | Exclude |