
Tip
Also, check our blog WS2812B vs WS2813 Addressable RGB LED Strips – How are they different? to learn more about the difference!
WS2813B is an upgraded version of WS2812 and is the latest model in this popular series of LED strips is WS2813. Like the WS2812B, it also has a control circuit and RGB chip integrated into a 5050 RGB LED and each LED can be individually controlled.
WS2813B is single-pixel control and dual signal transmission. If one pixel damaged, it will not affect the other LEDs working.
Digital RGB LED Flexi-Strip is an intelligent light source consist s of WS2813B RGB LED with Integrated Driver Chip. The control circuit and RGB chip are integrated into a package of 5050 components.
This LED flexible strip is a full-color that external control for each lamp beads. It with high brightness can achieve effects of full-color running water, chasing, and scan.
The RGB LED chips with low driving voltage, environmental protection and energy-saving, high brightness, scattering angle is a large, good consistency, low power, long life, and other advantages. The control chip integrated with the LED above becoming a more simple circuit, small volume, convenient installation.
Working Voltage: DC 5V
Working Current:3.6A/meter
Working Temperature:-40℃ ~ 70℃
Storage Temperature:-50℃ ~ 80℃
Max Watt:18W/meter
IC Size: WS2813B
Pixel Color: RGB
Service Life:50,000H
Glowing effect:
Distribution wiring diagram:
1 x WS2813B RGB Strip
Technical details
| Dimensions | 80mm x90mm x10mm |
| Weight | G.W 30.5g |
| Battery | Exclude |
WS2813B is the latest model in this popular series of LED strips is WS2813. Like the WS2812B, it also has a control circuit and RGB chip integrated into a 5050 RGB LED and each LED can be individually controlled.
WS2813B is single-pixel control and dual signal transmission. If one pixel damaged, it will not affect the other LEDs working.